Download document () of 20
We make what matters work*
To be discontinued

P007-002-15D

Computer Power Cord, Right-Angle NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black

  • 2-ft. (0.61 m) length allows flexibility in placing devices, while avoiding cable clutter
  • Computer power cable replaces or upgrades original manufacturer's power cord
  • Recommended for powering larger servers, laser printers and other network devices
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment
  • Right-angle 5-15P plug allows easier connection in confined or hard-to-reach spaces

Power Cord Connects Equipment for Home or Office Use
This power cable features a NEMA 5-15P - RIGHT ANGLE connector on one end and a IEC-320-C13 connector on the other. The 2 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded FT2 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P007-002-15D
UPC
037332241825
Product Length/Depth
0.5 in
Product Height
9.98 in
Product Width
7.08 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
P007-002-15D
Product Type
Power cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Printer
Monitor/HDTV
Server
Computer
PDU
UPS
Awg-Size
14
Cable Length
2 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
9.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P007-002-15D Heavy-Duty Desktop Computer Power Cord, Right-Angle 5-15P to C13, 2-ft. (0.61 m), Black
Connector type
Power
Product Features
Angled Plug
High Voltage
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
NEMA 5-15P - RIGHT ANGLE
SideB Connector1
IEC-320-C13
Voltage Rating
125 VAC
Connector group
C13
5-15P
Connector
NEMA 5-15P right angle
IEC 320-C13

Export product specification

Need product support?

Support from Eaton