Download document () of 20
We make what matters work*

P007-006-15D

Computer Power Cord, Right-Angle NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black

  • Thick 14 AWG wire gauge manages high power levels required for larger equipment
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • Computer power cable replaces or upgrades original manufacturer's power cord
  • Lifetime limited warranty (Worldwide)
  • Right-angle 5-15P plug allows easier connection in confined or hard-to-reach spaces
  • Recommended for powering larger servers, laser printers and other network devices

Power Cord Connects Equipment for Home or Office Use
This power cable features a NEMA 5-15P - RIGHT ANGLE connector on one end and a IEC-320-C13 connector on the other. The 6 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded FT2 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P007-006-15D
UPC
037332241849
Product Length/Depth
0.5 in
Product Height
9.98 in
Product Width
7.08 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P007-006-15D
Product Type
Power cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
UPS
Computer
Server
Monitor/HDTV
Printer
PDU
Awg-Size
14
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
9.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P007-006-15D Heavy-Duty Desktop Computer Power Cord, Right-Angle 5-15P to C13, 6-ft. (1.83 m), Black
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Angled Plug
Cable Jacket Material
PVC
Connector Style
Angled
Plug Color
Black
SideA Connector1
NEMA 5-15P - RIGHT ANGLE
SideB Connector1
IEC-320-C13
Voltage Rating
125 VAC
Connector group
C13
5-15P
Connector
NEMA 5-15P right angle
IEC 320-C13

Export product specification

Need product support?

Support from Eaton