Download document () of 20
We make what matters work*
To be discontinued

P007-012-15D

Computer Power Cord, Right-Angle NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 12 ft. (3.66 m), Black

  • Thick 14 AWG wire gauge manages high power levels required for larger equipment
  • Computer power cable replaces or upgrades original manufacturer's power cord
  • Recommended for powering larger servers, laser printers and other network devices
  • 12-ft. (3.66 m) length allows great flexibility in placing devices in relationship to AC outlet
  • Right-angle 5-15P plug allows easier connection in confined or hard-to-reach spaces

Power Cord Connects Equipment for Home or Office Use
This power cable features a NEMA 5-15P - RIGHT ANGLE connector on one end and a IEC-320-C13 connector on the other. The 12 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded FT2 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P007-012-15D
UPC
037332241863
Product Length/Depth
14 in
Product Height
1 in
Product Width
11 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P007-012-15D
Product Type
Power cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
PDU
Printer
UPS
Monitor/HDTV
Computer
Server
Awg-Size
14
Cable Length
12 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
9.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
9 - 14ft (2 - 4M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P007-012-15D Heavy-Duty Desktop Computer Power Cord, Right-Angle 5-15P to C13, 12-ft. (3.66 m), Black
Connector type
Power
Product Features
High Voltage
Angled Plug
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
NEMA 5-15P - RIGHT ANGLE
SideB Connector1
IEC-320-C13
Voltage Rating
125 VAC
Connector group
C13
5-15P
Connector
IEC 320-C13
NEMA 5-15P right angle

Export product specification

Need product support?

Support from Eaton