Download document () of 20
We make what matters work*

P007-L03

Computer Power Cord, NEMA 5-15P to Locking C13 - Heavy-Duty, 15A, 125V, 14 AWG, 3 ft. (0.91 m), Black

  • Thick 14 AWG wire gauge manages high power levels required for larger equipment
  • 3-ft. (0.91 m) length allows flexibility in placing devices, while avoiding cable clutter
  • Recommended for powering larger servers, laser printers and other network devices
  • Locking C13 connector maintains secure link to avoid loss of power and costly downtime
  • Lifetime limited warranty (Worldwide)

Power Cord Connects Equipment for Home or Office Use
This power cable features a NEMA 5-15P connector on one end and a IEC-320-C13 - LOCKING connector on the other. The 3 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P007-L03
UPC
037332218308
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.09 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Certifications
UL Listed
CSA certified
cUL Listed
Global Catalog
P007-L03
Product Type
Power cord

Product specifications

Special features
Important NoteThis product is not available in the European Union. If you live in one of these countries, please contact us for further assistance.
Input current -max
15 Ampere
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 221°F (-20° to 105°C)
Device Compatibility
Server
Monitor/HDTV
Printer
UPS
PDU
Computer
Awg-Size
14
Cable Length
3 Foot
Number Of Conductors
3
Operating Humidity
0% to 65% RH
Outer Cable Diameter
9.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
0% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P007-L03 IEC-320-C13 to NEMA 5-15P Power Cord, Locking C13 Connector, 3 ft., Black
Connector Color
Black
Connector type
Power
Product Features
Locking Plug
Locking Power Cord
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C13 - LOCKING
Voltage Rating
125 VAC
Connector group
C13
5-15P
Connector
IEC 320-C13 locking
NEMA 5-15P

Export product specification

Need product support?

Support from Eaton