IEC C14 to IEC C7 Power Cord Adapter - 7A, 125V, Black
Power Cord Adapter Connects Computers, Monitors and Other Equipment
This UL-listed power cord adapter is designed for home/office setups. It converts a IEC-320-C14 plug into a IEC-320-C7 (NON-POLARIZED) connector and is ideal for a device’s built-in power cord that doesn’t match the available outlet. You can use this adapter to connect a device with a IEC-320-C7 (NON-POLARIZED) plug to an AC wall outlet, surge protector or UPS system with IEC-320-C14 power outlets.
| Product Name |
Eaton Tripp Lite series adapter
|
| Catalog Number |
P016-000
|
| UPC |
037332217981
|
| Product Length/Depth |
0.5 in
|
| Product Height |
5 in
|
| Product Width |
3.98 in
|
| Product Weight |
0.07 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
REACH
RoHS |
| Certifications |
UL Listed
CSA certified cUL Listed |
| Global Catalog |
P016-000
|
| Product Type |
Adapter
|
| Plug Color |
Black
|
| SideA Connector1 |
IEC-320-C14
|
| SideB Connector1 |
IEC-320-C7 (NON-POLARIZED)
|
| Awg-Size |
14
|
| Operating temperature range |
14° to 140°F (-10° to 60°C)
|
Support from Eaton