Download document () of 20
We make what matters work*

P018-002-ABL

Power Cord C14 to C15 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Blue

  • Lifetime limited warranty (Worldwide)
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment
  • Recommended for powering PoE switches with high-wattage power supplies
  • 2-ft. (0.61 m) length allows flexibility in placing devices, while avoiding cable clutter
  • C14 to C15 power cable replaces or upgrades original manufacturer's power cord
  • Color-coded blue for fast, easy identification in a crowded rack or workstation

Power Cord Connects Equipment for Home or Office Use
This power cable features a IEC-320-C14 connector on one end and a IEC-320-C15 connector on the other. The 2 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Blue Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Blue PVC jacket with fully molded FT2 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P018-002-ABL
UPC
037332199065
Product Length/Depth
0.5 in
Product Height
9.9 in
Product Width
7 in
Product Weight
0.33 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
P018-002-ABL
Product Type
Extension cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
UPS
Network Switch
PDU
Awg-Size
14
Cable Length
2 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
9.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
Cable Jacket Color
Blue
Package Contents
P018-002-ABL IEC C14 to IEC C15 Power Cable, 2-ft. (0.61 m), Blue
Connector Color
Blue
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Blue
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C15
Voltage Rating
100 - 250 VAC
Connector group
C13
C15
Connector
IEC 320-C14
IEC 320-C15

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton