Download document () of 20
We make what matters work*

P018-006-ARD

Power Cord C14 to C15 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Red

  • Easy-to-identify red SJT jacket and fully molded red ends
  • Lifetime limited warranty (Worldwide)
  • 250V/15A rating
  • Flexible 14 AWG wire for easy routing
  • Recommended for Cisco®, HP and other C15-compatible hardware
  • UL-listed

Power Cord Connects Equipment for Home or Office Use
This power cable features a IEC-320-C14 connector on one end and a IEC-320-C15 connector on the other. The 6 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Red Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Red PVC jacket with fully molded VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P018-006-ARD
UPC
037332199188
Product Length/Depth
0.5 in
Product Height
9.9 in
Product Width
7 in
Product Weight
0.71 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
P018-006-ARD
Product Type
Extension cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
PDU
UPS
Network Switch
Awg-Size
14
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Red
Package Contents
P018-006-ARD Heavy-Duty Computer Power Cord, Red, 6 ft.
Connector Color
Red
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Red
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C15
Voltage Rating
100 - 250 VAC
Connector group
C15
C13
Connector
IEC 320-C15
IEC 320-C14

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton