Download document () of 20
We make what matters work*

P019-008-C15RA

Power Cord, NEMA 5-15P to Right-Angle C15 - Heavy-Duty, 15A, 125V, 14 AWG, 8 ft. (2.43 m), Black

  • Thick 14 AWG wire gauge manages high power levels required for larger equipment
  • Right-angle C15 plug allows easier connection in confined or hard-to-reach spaces
  • 8-ft. (2.43 m) length allows flexibility in placing devices in relationship to AC outlet
  • NEMA 5-15P to C15 cable replaces or upgrades original manufacturer's power cord
  • Recommended for powering PoE switches with high-wattage power supplies
  • Lifetime limited warranty (Worldwide)

Power Cord Connects Equipment for Home or Office Use
This power cable features a NEMA 5-15P connector on one end and a IEC-320-C15 – RIGHT ANGLE connector on the other. The 8 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P019-008-C15RA
UPC
037332202413
Product Length/Depth
14 in
Product Height
0.5 in
Product Width
11.8 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P019-008-C15RA
Product Type
Power cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
UPS
Network Switch
PDU
Computer
Server
Awg-Size
14
Cable Length
8 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
9.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P019-008-C15RA 5-15P to Right-Angle C15 Power Cord, 8-ft. (2.43 m), Black
Connector Color
Black
Connector type
Power
Product Features
Angled Plug
Cable Jacket Material
PVC
Connector Style
Angled
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C15 – RIGHT ANGLE
Voltage Rating
125 VAC
Connector group
5-15P
C15
Connector
IEC 320-C15 right angle
NEMA 5-15P

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton