Download document () of 20
We make what matters work*

P022-001-13A

Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 13A, 120V, 16 AWG, 1 ft. (0.3 m), Black

  • Ideal for home/office applications, small server rooms and data centers
  • UL listed cable is ideal replacement for worn-out or missing extension cord
  • Lifetime limited warranty (Worldwide)
  • Recommended for powering printers, monitors and other essential peripherals
  • Adds 1 ft. to your existing connection to provide more flexibility in placing devices

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a NEMA 5-15P plug on one end and a NEMA 5-15R receptacle on the other. It can also be used to extend an existing power connection. The 1 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P022-001-13A
UPC
037332275172
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
CE Marked
FCC Compliant
Certifications
cUL Listed
UL Listed
Global Catalog
P022-001-13A
Product Type
Extension cord

Product specifications

Input current -max
13 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Server
Computer
UPS
Monitor/HDTV
PDU
Printer
Awg-Size
16
Cable Length
1 Foot
Number Of Conductors
3
Operating Humidity
20% TO 80% RH, NON-CONDENSING
Outer Cable Diameter
8.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH, Non-Condensing
Wire Size (Awg) - Max
1.31
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P022-001-13A Power Extension Cord, NEMA 5-15P to NEMA 5-15R, 1 ft. (0.3 m), Black
Connector Color
Black
Connector type
Power
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
NEMA 5-15R
Voltage Rating
125 VAC
Connector group
5-15R
5-15P
Connector
IEC 320-C13

Export product specification

Need product support?

Support from Eaton