Download document () of 20
We make what matters work*
To be discontinued

P022-002-GY-HG

Hospital-Grade Extension Cord, NEMA 5-15P to NEMA 5-15R - Green Dot, 13A, 125V, 16 AWG, 2 ft. (0.61 m), Gray

  • Medical power cord replaces or upgrades power cord provided by manufacturer
  • Adds 2-ft. (0.61 m) to your existing power connection to provide flexibility in placing devices
  • Color-coded gray for fast, easy identification in a crowded PDU, UPS or surge protector
  • 5-15P-HG plug connects to AC power; 5-15R-HG end connects to device’s input cord

Hospital-Grade Extension Cord Is a Safe Solution for Medical Facilities
This hospital-grade power cord is designed for computers, mobile carts, printers, scanners, monitors and other compatible hospital equipment within a healthcare facility. It features a “green dot” NEMA 5-15R-HG end for connecting to a device and a “green dot” NEMA 5-15P-HG plug for connecting to a hospital-grade AC power source located outside patient care vicinities. The 2 Foot length helps reduce cable clutter and minimize the risk of tripping.

Designed and Tested to Strict Hospital-Grade Standards
This cord is tested to ANSI/UL 62 and 817 standards, as well as CAN/CSA C22.2 no. 21 and 49 standards, ensuring it’s a dependable power solution for hospital environments.

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P022-002-GY-HG
UPC
037332200099
Product Length/Depth
0.5 in
Product Height
9.5 in
Product Width
6.5 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P022-002-GY-HG
Product Type
Extension cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Mobile Cart
Computer
Printer
Monitor/HDTV
PDU
UPS
Server
Awg-Size
16
Cable Length
2 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
9mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
1.31
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
Cable Jacket Color
Gray
Package Contents
P022-002-GY-HG Hospital-Grade Extension Cord, 5-15P-HG to 5-15R-HG, 2-ft. (0.61 m), Gray
Connector type
Power
Product Features
Hospital Grade
Cable Jacket Material
PVC
Plug Color
Gray
SideA Connector1
NEMA 5-15P-HG
SideB Connector1
NEMA 5-15R
Voltage Rating
125 VAC
Connector group
5-15R
5-15P
Connector
NEMA 5-15P hospital grade
NEMA 5-15R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton