Download document () of 20
We make what matters work*
To be discontinued

P022-015-13A

Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 13A, 120V, 16 AWG, 15 ft. (4.6 m), Black

  • Adds 15 ft. to your existing connection to provide more flexibility in placing devices
  • UL listed cable is ideal replacement for worn-out or missing extension cord
  • Ideal for home/office applications, small server rooms and data centers
  • Recommended for powering printers, monitors and other essential peripherals

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a NEMA 5-15P plug on one end and a NEMA 5-15R receptacle on the other. It can also be used to extend an existing power connection. The 15 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P022-015-13A
UPC
037332275233
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
RoHS
REACH
CE Marked
FCC Compliant
Certifications
cUL Listed
UL Listed
Global Catalog
P022-015-13A
Product Type
Extension cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Computer
UPS
PDU
Server
Printer
Monitor/HDTV
Awg-Size
16
Cable Length
15 Foot
Number Of Conductors
3
Operating Humidity
20% TO 80% RH, NON-CONDENSING
Outer Cable Diameter
8.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH, Non-Condensing
Wire Size (Awg) - Max
1.31
Cable Length Range
14 - 20ft (4 - 6M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P022-015-13A Power Extension Cord, NEMA 5-15P to NEMA 5-15R, 15 ft. (4.6 m), Black
Connector type
Power
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
NEMA 5-15R
Voltage Rating
125 VAC
Connector group
5-15P
5-15R
Connector
NEMA 5-15R
NEMA 5-15P

Export product specification

Need product support?

Support from Eaton