Download document () of 20
We make what matters work*

P022-015-13A15D

Power Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R - 13A, 120V, 16 AWG, 15 ft. (4.6 m), Black

  • Adds 15 ft. to your existing connection to provide more flexibility in placing devices
  • Ideal for home/office applications, small server rooms and data centers
  • Ideal replacement for worn-out or missing 15 ft. extension cord
  • Recommended for powering computers, monitors and other essential peripherals
  • Right-angle plug allows easier connection in confined or hard-to-reach spaces

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a NEMA 5-15P - RIGHT ANGLE plug on one end and a NEMA 5-15R receptacle on the other. It can also be used to extend an existing power connection. The 15 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P022-015-13A15D
UPC
037332275240
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
RoHS
REACH
Certifications
UL Listed
cUL Listed
Global Catalog
P022-015-13A15D
Product Type
Extension cord

Product specifications

Input current -max
13 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
UPS
Printer
Computer
PDU
Server
Monitor/HDTV
Awg-Size
16
Cable Length
15 Foot
Number Of Conductors
3
Operating Humidity
20% TO 80% RH, Non-Condensing
Outer Cable Diameter
8.3 mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH, Non-Condensing
Wire Size (Awg) - Max
1.31
Cable Length Range
14 - 20ft (4 - 6M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P022-015-13A15D Power Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R, 15 ft. (4.6 m), Black
Connector Color
Black
Connector type
Power
Product Features
Angled Plug
Cable Jacket Material
PVC
Connector Style
Angled
Plug Color
Black
SideA Connector1
NEMA 5-15P - RIGHT ANGLE
SideB Connector1
NEMA 5-15R
Voltage Rating
125 VAC
Connector group
5-15P
5-15R
Connector
NEMA 5-15P right angle
NEMA 5-15R

Export product specification

Need product support?

Support from Eaton