Download document () of 20
We make what matters work*
To be discontinued

P022-015-GY-HG

Hospital-Grade Extension Cord, NEMA 5-15P to NEMA 5-15R - Green Dot, 13A, 125V, 16 AWG, 15 ft. (4.57 m), Gray

  • Adds 15-ft. (4.57 m) to your existing power connection to provide flexibility in placing devices
  • Color-coded gray for fast, easy identification in a crowded PDU, UPS or surge protector
  • 5-15P-HG plug connects to AC power; 5-15R-HG end connects to device’s input cord
  • Medical power cord replaces or upgrades power cord provided by manufacturer

Hospital-Grade Extension Cord Is a Safe Solution for Medical Facilities
This hospital-grade power cord is designed for computers, mobile carts, printers, scanners, monitors and other compatible hospital equipment within a healthcare facility. It features a “green dot” NEMA 5-15R-HG end for connecting to a device and a “green dot” NEMA 5-15P-HG plug for connecting to a hospital-grade AC power source located outside patient care vicinities. The 15 Foot length helps reduce cable clutter and minimize the risk of tripping.

Designed and Tested to Strict Hospital-Grade Standards
This cord is tested to ANSI/UL 62 and 817 standards, as well as CAN/CSA C22.2 no. 21 and 49 standards, ensuring it’s a dependable power solution for hospital environments.

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P022-015-GY-HG
UPC
037332200112
Product Length/Depth
0.5 in
Product Height
14.17 in
Product Width
11.8 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
P022-015-GY-HG
Product Type
Extension cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Mobile Cart
PDU
Printer
UPS
Computer
Server
Monitor/HDTV
Awg-Size
16
Cable Length
15 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
9mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
1.31
Cable Length Range
14 - 20ft (4 - 6M)
Cable Jacket Rating
FT2
Cable Jacket Color
Gray
Package Contents
P022-015-GY-HG Hospital-Grade Extension Cord, 5-15P-HG to 5-15R-HG, 15-ft. (4.57 m), Gray
Connector type
Power
Product Features
Hospital Grade
Cable Jacket Material
PVC
Plug Color
Gray
SideA Connector1
NEMA 5-15P-HG
SideB Connector1
NEMA 5-15R
Voltage Rating
125 VAC
Connector group
5-15P
5-15R
Connector
NEMA 5-15R
NEMA 5-15P hospital grade

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton