Download document () of 20
We make what matters work*
To be discontinued

P022-025-15D

Power Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 25 ft. (7.62 m), Black

  • Recommended for powering computers, monitors and other essential peripherals
  • Ideal replacement for worn-out or missing 25-ft. (7.62 m) extension cord
  • Right-angle plug allows easier connection in confined or hard-to-reach spaces
  • Ideal for home/office applications, small server rooms and data centers
  • Adds 25-ft. (7.62 m) to your existing connection to provide more flexibility in placing devices

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a NEMA 5-15P plug on one end and a NEMA 5-15R receptacle on the other. It can also be used to extend an existing power connection. The 25 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P022-025-15D
UPC
037332243850
Product Length/Depth
0.5 in
Product Height
14.17 in
Product Width
11.8 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
P022-025-15D
Product Type
Extension cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Computer
Server
Printer
UPS
Monitor/HDTV
PDU
Awg-Size
18
Cable Length
25 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
7.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
0.82
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P022-025-15D Power Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R, 25-ft. (7.62 m), Black
Connector type
Power
Product Features
Angled Plug
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
NEMA 5-15R
Voltage Rating
125 VAC
Connector group
5-15P
5-15R
Connector
NEMA 5-15P
NEMA 5-15R

Export product specification

Need product support?

Support from Eaton