Download document () of 20
We make what matters work*

P022AB-006-HG

Safe-IT Antibacterial Hospital-Grade Extension Cord, 5-15P to 5-15R - Green Dot, 13A, 125V, 16 AWG, Black, 6 ft. (1.8 m)

  • Tested to ANSI/UL 62 and 817 and CAN/CSA C22.2 no. 21 and 49 standards
  • Lifetime limited warranty (Worldwide)
  • Adds 6 ft. to your existing power connection to provide flexibility in placing devices
  • 5-15P-HG plug connects to AC power; 5-15R-HG end connects to device's input cord
  • Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph
  • Recommended for connecting devices to power outlets outside patient care vicinities

Hospital-Grade Extension Cord Is a Safe Solution for Medical Facilities
This hospital-grade power cord is designed for computers, mobile carts, printers, scanners, monitors and other compatible hospital equipment within a healthcare facility. It features a “green dot” NEMA 5-15R-HG end for connecting to a device and a “green dot” NEMA 5-15P-HG plug for connecting to a hospital-grade AC power source located outside patient care vicinities. The 6 Foot length helps reduce cable clutter and minimize the risk of tripping.

Designed and Tested to Strict Hospital-Grade Standards
This cord is tested to ANSI/UL 62 and 817 standards, as well as CAN/CSA C22.2 no. 21 and 49 standards, ensuring it’s a dependable power solution for hospital environments.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT extension cord
Catalog Number
P022AB-006-HG
UPC
037332266163
Product Length/Depth
0.5 in
Product Height
9.98 in
Product Width
7.08 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Certifications
UL Listed
CSA certified
cUL Listed
Global Catalog
P022AB-006-HG
Product Type
Extension cord

Product specifications

Input current -max
13 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Printer
UPS
Monitor/HDTV
Server
Computer
PDU
Mobile Cart
Awg-Size
16
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH, Non-Condensing
Outer Cable Diameter
8.25mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH, Non-Condensing
Wire Size (Awg) - Max
1.31
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P022AB-006-HG Antibacterial Hospital-Grade Extension Cord, 5-15P to 5-15R, Black, 6 ft. (1.8 m)
Connector Color

Black
Connector type
Power
Product Features
Antibacterial
Hospital Grade
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
NEMA 5-15R
Voltage Rating
125 VAC
Connector group
5-15P
5-15R
Connector
NEMA 5-15P
NEMA 5-15R

Export product specification

Need product support?

Support from Eaton