Download document () of 20
We make what matters work*

P022AB-015-HG

Safe-IT Antibacterial Hospital-Grade Extension Cord, 5-15P to 5-15R - Green Dot, 13A, 125V, 16 AWG, Black, 15 ft. (4.6 m)

  • 5-15P-HG plug connects to AC power; 5-15R-HG end connects to device's input cord
  • Adds 15 ft. to your existing power connection to allow great flexibility in placing devices
  • Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph
  • Recommended for connecting devices to power outlets outside patient care vicinities
  • Tested to ANSI/UL 62 and 817 and CAN/CSA C22.2 no. 21 and 49 standards
  • Lifetime limited warranty (Worldwide)

Hospital-Grade Extension Cord Is a Safe Solution for Medical Facilities
This hospital-grade power cord is designed for computers, mobile carts, printers, scanners, monitors and other compatible hospital equipment within a healthcare facility. It features a “green dot” NEMA 5-15R-HG end for connecting to a device and a “green dot” NEMA 5-15P-HG plug for connecting to a hospital-grade AC power source located outside patient care vicinities. The 15 Foot length helps reduce cable clutter and minimize the risk of tripping.

Designed and Tested to Strict Hospital-Grade Standards
This cord is tested to ANSI/UL 62 and 817 standards, as well as CAN/CSA C22.2 no. 21 and 49 standards, ensuring it’s a dependable power solution for hospital environments.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT extension cord
Catalog Number
P022AB-015-HG
UPC
037332266156
Product Length/Depth
0.5 in
Product Height
14.17 in
Product Width
11.8 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
Certifications
UL Listed
cUL Listed
CSA certified
Global Catalog
P022AB-015-HG
Product Type
Extension cord

Product specifications

Input current -max
13 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Printer
PDU
Server
Computer
Monitor/HDTV
UPS
Mobile Cart
Awg-Size
16
Cable Length
15 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH, Non-Condensing
Outer Cable Diameter
8.25mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH, Non-Condensing
Wire Size (Awg) - Max
1.31
Cable Length Range
14 - 20ft (4 - 6M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P022AB-015-HG Antibacterial Hospital-Grade Extension Cord, 5-15P to 5-15R, Black, 15 ft. (4.6 m)
Connector Color

Black
Connector type
Power
Product Features
Hospital Grade
Antibacterial
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
NEMA 5-15R
Voltage Rating
125 VAC
Connector group
5-15R
5-15P
Connector
NEMA 5-15R
NEMA 5-15P

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton