Download document () of 20
We make what matters work*

P024-001-2

Extension Cord Y Splitter, NEMA 5-15P to 2x NEMA 5-15R - Heavy Duty, 15A, 120V, 14 AWG, 1 ft. (0.3 m), Black

  • Adds 1 ft. to your existing power connection to add flexibility in placing devices
  • Connects 2 devices to one AC outlet to save space and reduce cable clutter
  • Recommended for powering dual computers, monitors or other home/office devices
  • NEMA 5-15P plug connects to AC power; 5-15R ends connect to devices' cords
  • Ideal replacement for a worn-out or missing extension cord Y splitter
  • Lifetime limited warranty (Worldwide)

Power Cord Splitter Connects Multiple Devices to One AC Outlet 
This extension cable splitter allows 3 devices. By connecting two devices to one power outlet, the splitter frees up space in a PDU or surge protector, reduces cable clutter and allows welcome flexibility in placing equipment with respect to the outlet.

Powers a Wide Variety of Essential Electronics 
With this splitter cable, a single outlet can power multiple devices, such as computers, monitors, scanners, printers and other equipment in your low-voltage data center, server room or home/office application. Ideal for areas where AC outlets are limited, such as rack cabinets, this IEC cable is compatible with power and extension cords of all brands.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P024-001-2
UPC
037332268532
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Certifications
cUL Listed
UL Listed
Global Catalog
P024-001-2
Product Type
Power cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Computer
Printer
Monitor/HDTV
PDU
Server
UPS
Awg-Size
14
Cable Length
1 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH, Non-Condensing
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH, Non-Condensing
Wire Size (Awg) - Max
2.08
Cable Length Range
Up to 4ft (up to 1M)
Color
Black
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P024-001-2 Extension Cord Y Splitter, 1 ft. (0.3 m), Black
Connector Color
Black
Connector type
Power
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
NEMA 5-15R
Voltage Rating
125 VAC
Connector group
5-15P
5-15R
Connector
NEMA 5-15P
NEMA 5-15R

Export product specification

Need product support?

Support from Eaton