Download document () of 20
We make what matters work*
To be discontinued

P024-003-13A15D

Power Extension Cord, Right-Angle 5-15P to 5-15R, 13A, 120V, 16 AWG, 3 ft. (0.91 m), Black

  • 3-ft. (0.91 m) length allows flexibility in placing devices, while avoiding cable clutter
  • Ideal replacement for worn-out or missing 3-ft. (0.91 m) extension cord
  • Recommended for powering computers, printers and other home/office peripherals
  • Right Angle 5-15P connector is ideal for tight spaces

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a NEMA 5-15P plug on one end and a NEMA 5-15R receptacle on the other. It can also be used to extend an existing power connection. The 3 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P024-003-13A15D
UPC
037332243836
Product Length/Depth
0.5 in
Product Height
9.98 in
Product Width
7.08 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P024-003-13A15D
Product Type
Extension cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Printer
PDU
Computer
Server
UPS
Monitor/HDTV
Awg-Size
16
Cable Length
3 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
9mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
1.31
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P024-003-13A15D 3-ft. (0.91 m) Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R, Black
Connector type
Power
Product Features
Angled Plug
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
NEMA 5-15R
Voltage Rating
125 VAC
Connector group
5-15P
5-15R
Connector
NEMA 5-15P
NEMA 5-15R

Export product specification

Need product support?

Support from Eaton