Download document () of 20
We make what matters work*

P024-006-15D

Power Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R - Heavy-Duty, 15A, 120V, 14 AWG, 6 ft. (1.83 m), Black

  • Ideal replacement for worn-out or missing 6-ft. (1.83 m) extension cord
  • Right-angle plug allows easier connection in confined or hard-to-reach spaces
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • Heavy-duty cord replaces or upgrades standard power cord provided by manufacturer
  • Lifetime limited warranty (Worldwide)
  • Recommended for powering computers, servers and other home/office peripherals

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a NEMA 5-15P - RIGHT ANGLE plug on one end and a NEMA 5-15R receptacle on the other. It can also be used to extend an existing power connection. The 6 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P024-006-15D
UPC
037332243874
Product Length/Depth
0.5 in
Product Height
9.98 in
Product Width
7.08 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P024-006-15D
Product Type
Extension cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
PDU
Printer
Computer
UPS
Server
Monitor/HDTV
Awg-Size
14
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P024-006-15D Heavy-Duty 6-ft. (1.83 m) Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R, Black
Connector Color
Black
Connector type
Power
Product Features
Angled Plug
Cable Jacket Material
PVC
Connector Style
Angled
Plug Color
Black
SideA Connector1
NEMA 5-15P - RIGHT ANGLE
SideB Connector1
NEMA 5-15R
Voltage Rating
125 VAC
Connector group
5-15P
5-15R
Connector
NEMA 5-15R
NEMA 5-15P right angle

Export product specification

Need product support?

Support from Eaton