Download document () of 20
We make what matters work*

P024-006-GY-HG

Hospital-Grade Extension Cord, NEMA 5-15P to NEMA 5-15R - Green Dot, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Gray

  • Recommended for connecting devices to power outlets outside patient-care vicinities
  • Lifetime limited warranty (Worldwide)
  • 5-15P-HG plug connects to AC power; 5-15R-HG end connects to device's input cord
  • Color-coded gray for fast, easy identification in a crowded PDU, UPS or surge protector
  • 6-ft. (1.83 m) extension cord replaces or upgrades power cord provided by manufacturer
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet

Hospital-Grade Extension Cord Is a Safe Solution for Medical Facilities
This hospital-grade power cord is designed for computers, mobile carts, printers, scanners, monitors and other compatible hospital equipment within a healthcare facility. It features a “green dot” NEMA 5-15R-HG end for connecting to a device and a “green dot” NEMA 5-15P-HG plug for connecting to a hospital-grade AC power source located outside patient care vicinities. The 6 Foot length helps reduce cable clutter and minimize the risk of tripping.

Designed and Tested to Strict Hospital-Grade Standards
This cord is tested to ANSI/UL 62 and 817 standards, as well as CAN/CSA C22.2 no. 21 and 49 standards, ensuring it’s a dependable power solution for hospital environments.

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P024-006-GY-HG
UPC
037332200136
Product Length/Depth
0.5 in
Product Height
13.8 in
Product Width
10.9 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
P024-006-GY-HG
Product Type
Extension cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Printer
Monitor/HDTV
UPS
Server
PDU
Computer
Mobile Cart
Awg-Size
14
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
9.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
FT2
Cable Jacket Color
Gray
Package Contents
P024-006-GY-HG Hospital-Grade Extension Cord, 5-15P-HG to 5-15R-HG, 6-ft. (1.83 m), Gray
Connector Color
Gray
Connector type
Power
Product Features
High Voltage
Hospital Grade
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Gray
SideA Connector1
NEMA 5-15P
SideB Connector1
NEMA 5-15R
Voltage Rating
125 VAC
Connector group
5-15P
5-15R
Connector
NEMA 5-15R
NEMA 5-15P

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton