Download document () of 20
We make what matters work*

P024-010-15D

Power Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R - Heavy-Duty, 15A, 120V, 14 AWG, 10 ft. (3.05 m), Black

  • 10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
  • Heavy-duty cord replaces or upgrades standard power cord provided by manufacturer
  • Ideal replacement for worn-out or missing 10-ft. (3.05 m) extension cord
  • Recommended for powering computers, servers and other home/office peripherals
  • Right-angle plug allows easier connection in confined or hard-to-reach spaces
  • Lifetime limited warranty (Worldwide)

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a NEMA 5-15P plug on one end and a NEMA 5-15R receptacle on the other. It can also be used to extend an existing power connection. The 10 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P024-010-15D
UPC
037332243881
Product Length/Depth
0.5 in
Product Height
14.17 in
Product Width
11.8 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P024-010-15D
Product Type
Extension cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Printer
Computer
Server
PDU
UPS
Monitor/HDTV
Awg-Size
14
Cable Length
10 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
9.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
9 - 14ft (2 - 4M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P024-010-15D Heavy-Duty 10-ft. (3.05 m) Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R, Black
Connector Color
Black
Connector type
Power
Product Features
Angled Plug
High Voltage
Cable Jacket Material
PVC
Connector Style
Angled
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
NEMA 5-15R
Voltage Rating
125 VAC
Connector group
5-15R
5-15P
Connector
NEMA 5-15P
NEMA 5-15R

Export product specification

Need product support?

Support from Eaton