Download document () of 20
We make what matters work*

P024-025

Power Extension Cord, NEMA 5-15P to NEMA 5-15R - Heavy-Duty, 15A, 120V, 14 AWG, 25 ft. (7.62 m), Black

  • 25-ft. (7.62 m) length allows great flexibility in placing devices in relationship to AC outlet
  • Lifetime limited warranty (Worldwide)
  • Recommended for powering computers, printers and other home/office peripherals
  • Ideal replacement for worn-out or missing 25-ft. (7.62 m) extension cord

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a NEMA 5-15P plug on one end and a NEMA 5-15R receptacle on the other. It can also be used to extend an existing power connection. The 25 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P024-025
UPC
037332197160
Product Length/Depth
0.5 in
Product Height
14.17 in
Product Width
11.8 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P024-025
Product Type
Extension cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Server
PDU
Computer
Printer
UPS
Monitor/HDTV
Awg-Size
14
Cable Length
25 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
20 - 50ft (6 - 15M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P024-025 25-ft. (7.62 m) Extension Cord, NEMA 5-15P to NEMA 5-15R, Black
Connector Color
Black
Connector type
Power
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
NEMA 5-15R
Voltage Rating
125 VAC
Connector group
5-15P
5-15R
Connector
NEMA 5-15R
NEMA 5-15P

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton