Download document () of 20
We make what matters work*

P025-001

Power Cord Adapter, NEMA 5-15R to NEMA L5-15P - Heavy-Duty, 15A, 120V, 14 AWG, 1 ft. (0.31 m), Black

  • Heavy-duty power adapter replaces or upgrades standard cord provided by manufacturer
  • Recommended for powering computers, servers and other network devices
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment
  • 1-ft. (0.31 m) length allows flexibility in placing devices, while avoiding cable clutter

Power Cord Connects Equipment for Home or Office Use
This power cable features a NEMA L5-15P connector on one end and a NEMA 5-15R connector on the other. The 1 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P025-001
UPC
037332185891
Product Length/Depth
0.5 in
Product Height
8.82 in
Product Width
12.87 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P025-001
Product Type
Power cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
14° to 140°F (-10° to 60°C)
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
Monitor/HDTV
UPS
Server
PDU
Computer
Awg-Size
14
Cable Length
1 Foot
Number Of Conductors
3
Operating Humidity
35% to 85% RH, Non-Condensing
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
35% to 85% RH, Non-Condensing
Wire Size (Awg) - Max
2.08
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P025-001 5-15R to L5-15P Adapter Power Cord, 1-ft. (0.31 m), Black
Connector Color
Black
Connector type
Power
Product Features
Locking Plug
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
NEMA L5-15P
SideB Connector1
NEMA 5-15R
Voltage Rating
120 VAC
Connector group
L5-15P
5-15R
Connector
NEMA L5-15P
NEMA 5-15R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton