Download document () of 20
We make what matters work*

P034-008

Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 8 ft. (2.43 m), Black

  • Lifetime limited warranty (Worldwide)
  • 8-ft. (2.43 m) length allows great flexibility in placing devices in relationship to AC outlet
  • Heavy-duty computer power cord replaces or upgrades cord provided by manufacturer
  • Recommended for powering computers, servers and other network devices
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment

Power Cord Connects Equipment for Home or Office Use
This power cable features a NEMA 5-15P connector on one end and a IEC-320-C19 connector on the other. The 8 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P034-008
UPC
037332188717
Product Length/Depth
0.5 in
Product Height
8.85 in
Product Width
12.8 in
Product Weight
0.95 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P034-008
Product Type
Power cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
14° to 140°F (-10° to 60°C)
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
Server
Monitor/HDTV
UPS
PDU
Computer
Awg-Size
14
Cable Length
8 Foot
Number Of Conductors
3
Operating Humidity
35% to 85% RH, Non-Condensing
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
35% to 85% RH, Non-Condensing
Wire Size (Awg) - Max
2.08
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P034-008 Computer Power Cable, C19 to 5-15P, 8-ft. (2.43 m), Black
Connector Color
Black
Connector type
Power
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C19
Voltage Rating
125 VAC
Connector group
5-15P
C19
Connector
NEMA 5-15P
IEC 320-C19

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton