Download document () of 20
We make what matters work*

P035-002-ABL

Power Cord, C20 to C21 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft., Blue

  • 2 ft. length allows flexibility in placing devices within a rack while avoiding cable clutter
  • 20A C21/C20 connectors support temperatures up to 221°F (105°C) frequent in rack enclosures
  • Lifetime limited warranty (Worldwide)
  • Recommended for powering switches, servers and other high-powered network devices
  • Blue cable jacket allows quick identification of devices in a crowded rack enclosure
  • Thick 12 AWG wire manages high power levels required for larger equipment

Power Cord Connects Equipment for Home or Office Use
This power cable features a IEC-320-C20 connector on one end and a IEC-320-C21 connector on the other. The 2 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Blue Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Blue PVC jacket with fully molded FT2
VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P035-002-ABL
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.86 in
Product Weight
0.48 lb
Warranty
Limited lifetime
Compliances
WEEE Directive
Certifications
cUL Listed
UL Listed
Global Catalog
P035-002-ABL
Product Type
Power cord

Product specifications

Input current -max
20 Ampere
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 221°F (-20° to 105°C)
Device Compatibility
Network Switch
UPS
PDU
Awg-Size
12
Cable Length
2 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH, Non-Condensing
Outer Cable Diameter
11mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH, Non-Condensing
Wire Size (Awg) - Max
3.31
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
VW-1
Cable Jacket Color
Blue
Package Contents
P035-002-ABL Power Cord, C20 to C21, 2 ft. (0.6 m), Blue
Connector Color
Blue
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Blue
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C21
Voltage Rating
250 VAC
Connector group
C20
C21
Connector
IEC 320-C20
IEC 320-C21

Export product specification

Need product support?

Support from Eaton