Download document () of 20
We make what matters work*

P035-003

Power Cord, C20 to C21, Heavy Duty, 20A, 250V, 12AWG. 3ft (0.91M), Black

  • Lifetime limited warranty (Worldwide)
  • Recommended for powering switches, routers and other high-powered network devices
  • 20A C21/C20 connectors support temperatures up to 221°F (105°C) frequent in rack enclosures
  • 3 ft. (0.91 m) length allows flexibility in placing devices while avoiding cable clutter
  • Thick 12 AWG wire manages high power levels required for larger equipment

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a IEC-320-C20 plug on one end and a IEC-320-C21 receptacle on the other. It can also be used to extend an existing power connection. The 3 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P035-003
UPC
037332274991
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.86 in
Product Weight
0.62 lb
Warranty
Limited lifetime
Compliances
WEEE Directive
Certifications
UL Listed
cUL Listed
Global Catalog
P035-003
Product Type
Extension cord

Product specifications

Input current -max
20 Ampere
Operating temperature range
-4 TO 221° F (-20 TO 105°C)
Storage temperature
-4 TO 221° F (-20 TO 105°C)
Device Compatibility
UPS
PDU
Network Switch
Awg-Size
12
Cable Length
3 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH, Non-Condensing
Outer Cable Diameter
11mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH, Non-Condensing
Wire Size (Awg) - Max
3.31
Cable Length Range
Up to 4ft (up to 1M)
Color
Black
Cable Jacket Rating
VW-1
FT2
Cable Jacket Color
Black
Package Contents
P035-003 Power Cord, C20 to C21, 3 ft. (0.9 m), Black
Connector Color

Black
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C21
Voltage Rating
250 VAC
Connector group
C21
C20
Connector
IEC 320-C21
IEC 320-C20

Export product specification

Need product support?

Support from Eaton