Download document () of 20
We make what matters work*

P035-006

Power Cord, C20 to C21, Heavy Duty, 20A, 250V, 12AWG. 6ft (1.8M), Black

  • 6 ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • 20A C21/C20 connectors support temperatures up to 221°F (105°C) frequent in rack enclosures
  • Recommended for powering switches, routers and other high-powered network devices
  • Thick 12 AWG wire manages high power levels required for larger equipment
  • Lifetime limited warranty (Worldwide)

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a IEC-320-C20 plug on one end and a IEC-320-C21 receptacle on the other. It can also be used to extend an existing power connection. The 6 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P035-006
UPC
037332275004
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.86 in
Product Weight
1.03 lb
Warranty
Limited lifetime
Compliances
WEEE Directive
Certifications
UL Listed
cUL Listed
Global Catalog
P035-006
Product Type
Extension cord

Product specifications

Input current -max
20 Ampere
Operating temperature range
-4 TO 221° F (-20 TO 105°C)
Storage temperature
-4 TO 221° F (-20 TO 105°C)
Device Compatibility
UPS
Network Switch
PDU
Awg-Size
12
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH, Non-Condensing
Outer Cable Diameter
11mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH, Non-Condensing
Wire Size (Awg) - Max
3.31
Cable Length Range
5 - 8ft (1 - 2M)
Color
Black
Cable Jacket Rating
FT2
VW-1
Cable Jacket Color
Black
Package Contents
P035-006 Power Cord, C20 to C21, 6 ft. (1.8 m), Black
Connector Color

Black
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C21
Voltage Rating
250 VAC
Connector group
C20
C21
Connector
IEC 320-C21
IEC 320-C20

Export product specification

Need product support?

Support from Eaton