Download document () of 20
We make what matters work*

P035-010

Power Cord, C20 to C21, Heavy Duty, 20A, 250V, 12AWG. 10ft (3M), Black

  • 10 ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
  • 20A C21/C20 connectors support temperatures up to 221°F (105°C) frequent in rack enclosures
  • Lifetime limited warranty (Worldwide)
  • Thick 12 AWG wire manages high power levels required for larger equipment
  • Recommended for powering switches, routers and other high-powered network devices

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a IEC-320-C20 plug on one end and a IEC-320-C21 receptacle on the other. It can also be used to extend an existing power connection. The 10 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P035-010
UPC
037332275011
Product Length/Depth
12.75 in
Product Height
1 in
Product Width
9 in
Product Weight
1.58 lb
Warranty
Limited lifetime
Compliances
WEEE Directive
Certifications
cUL Listed
UL Listed
Global Catalog
P035-010
Product Type
Extension cord

Product specifications

Input current -max
20 Ampere
Operating temperature range
-4 TO 221° F (-20 TO 105°C)
Storage temperature
-4 TO 221° F (-20 TO 105°C)
Device Compatibility
PDU
UPS
Network Switch
Awg-Size
12
Cable Length
10 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH, Non-Condensing
Outer Cable Diameter
11mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH, Non-Condensing
Wire Size (Awg) - Max
3.31
Cable Length Range
9 - 14ft (2 - 4M)
Color
Black
Cable Jacket Rating
FT2
VW-1
Cable Jacket Color
Black
Package Contents
P035-010 Power Cord, C20 to C21, 10 ft. (3 m), Black
Connector Color

Black
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C21
Voltage Rating
250 VAC
Connector group
C20
C21
Connector
IEC 320-C21
IEC 320-C20

Export product specification

Need product support?

Support from Eaton