Download document () of 20
We make what matters work*

P035-2P5-AWH

Power Cord, C20 to C21 - Heavy-Duty, 20A, 250V, 12 AWG, 2.5 ft., White

  • Recommended for powering switches, servers and other high-powered network devices
  • 20A C21/C20 connectors support temperatures up to 221°F (105°C) frequent in rack enclosures
  • Lifetime limited warranty (Worldwide)
  • Thick 12 AWG wire manages high power levels required for larger equipment
  • 2.5 ft. length allows flexibility in mounting devices in a rack while avoiding cable clutter
  • White cable jacket allows quick identification of devices in a crowded rack enclosure

Power Cord Connects Equipment for Home or Office Use
This power cable features a IEC-320-C20 connector on one end and a IEC-320-C21 connector on the other. The 2.5 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

White Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a White PVC jacket with fully molded FT2
VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P035-2P5-AWH
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.86 in
Product Weight
0.54 lb
Warranty
Limited lifetime
Compliances
WEEE Directive
Certifications
cUL Listed
UL Listed
Global Catalog
P035-2P5-AWH
Product Type
Power cord

Product specifications

Input current -max
20 Ampere
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 221°F (-20° to 105°C)
Device Compatibility
UPS
Network Switch
PDU
Awg-Size
12
Cable Length
2.5 Foot
Number Of Conductors
3
Operating Humidity
10% TO 65% RH, NON-CONDENSING
Outer Cable Diameter
11mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% TO 65% RH, NON-CONDENSING
Wire Size (Awg) - Max
3.31
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
VW-1
Cable Jacket Color
White
Package Contents
P035-2P5-AWH Power Cord, C20 to C21, 2.5 ft. (0.76 m), White
Connector Color
White
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
White
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C21
Voltage Rating
250 VAC
Connector group
C20
C21
Connector
IEC 320-C21
IEC 320-C20

Export product specification

Need product support?

Support from Eaton