Download document () of 20
We make what matters work*

P036-002-ARD

Power Extension Cord, C20 to C19 - Heavy-Duty, 20A, 250V, 12 AWG, 2-foot (0.61m), Red

  • C20 to C19 cord replaces or upgrades standard power cord provided by manufacturer
  • 2 ft. length allows flexibility in placing devices, while avoiding cable clutter
  • Thick 12 AWG wire gauge manages high power levels required for larger equipment
  • Recommended for powering servers, routers and other high-output network devices
  • Lifetime limited warranty (Worldwide)
  • Red cable jacket allows quick identification of devices in a crowded rack enclosure

Power Cord Connects Equipment for Home or Office Use
This power cable features a IEC-320-C20 connector on one end and a IEC-320-C19 connector on the other. The 2 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Red Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Red PVC jacket with fully molded VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P036-002-ARD
UPC
037332288998
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.99 in
Product Weight
0.44 lb
Compliances
WEEE Directive
Certifications
UL Listed
Global Catalog
P036-002-ARD
Product Type
Power cord

Product specifications

Input current -max
20 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Relative humidity
10% to 65% RH
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Router
Server
Network Switch
PDU
UPS
Awg-Size
12
Cable Length
2 Foot
Number Of Conductors
3
Operating Humidity
20% TO 80% RH, NON-CONDENSING
Outer Cable Diameter
8.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% TO 80% RH, NON-CONDENSING
Wire Size (Awg) - Max
1.5
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Red
Package Contents
P036-002-ARD C19 to C20 Heavy-Duty Extension Cord, 2 ft. (0.6 m), Red
Connector Color
Red
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Red
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C19
Voltage Rating
250 VAC
Connector group
C19
C20
Connector
IEC 320-C19
IEC 320-C20

Export product specification

Need product support?

Support from Eaton