Download document () of 20
We make what matters work*

P036-006-ABL

Power Extension Cord, C20 to C19- Heavy-Duty, 20A, 250V, 12 AWG, 6-foot (1.83m), Blue

  • C20 to C19 cord replaces or upgrades standard power cord provided by manufacturer
  • Lifetime limited warranty (Worldwide)
  • Blue cable jacket allows quick identification of devices in a crowded rack enclosure
  • Thick 12 AWG wire gauge manages high power levels required for larger equipment
  • 6 ft. length allows flexibility in placing devices in relationship to AC outlet
  • Recommended for powering servers, routers and other high-output network devices

Power Cord Connects Equipment for Home or Office Use
This power cable features a IEC-320-C20 connector on one end and a IEC-320-C19 connector on the other. The 6 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Blue Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Blue PVC jacket with fully molded VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P036-006-ABL
UPC
037332289025
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.99 in
Product Weight
0.93 lb
Compliances
WEEE Directive
Certifications
UL Listed
Global Catalog
P036-006-ABL
Product Type
Power cord

Product specifications

Input current -max
20 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Relative humidity
10% to 65% RH
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Server
PDU
Network Switch
Router
UPS
Awg-Size
12
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
20% TO 80% RH, NON-CONDENSING
Outer Cable Diameter
8.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% TO 80% RH, NON-CONDENSING
Wire Size (Awg) - Max
1.5
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Blue
Package Contents
P036-006-ABL C19 to C20 Heavy-Duty Extension Cord, 6 ft. (1.8 m), Blue
Connector Color
Blue
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Blue
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C19
Voltage Rating
250 VAC
Connector group
C20
C19
Connector
IEC 320-C20
IEC 320-C19

Export product specification

Need product support?

Support from Eaton