Download document () of 20
We make what matters work*

P036-015

Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 15 ft. (4.6 m), Black

  • Lifetime limited warranty (Worldwide)
  • C20 to C19 cord replaces or upgrades standard power cord provided by manufacturer
  • 15 ft. length allows great flexibility in placing devices in relationship to AC outlet
  • Thick 12 AWG wire gauge supports high power levels required for larger equipment
  • Recommended for powering servers, routers and other high-output network devices

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a IEC-320-C20 plug on one end and a IEC-320-C19 receptacle on the other. It can also be used to extend an existing power connection. The 15 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P036-015
UPC
037332266804
Product Length/Depth
0.5 in
Product Height
10.98 in
Product Width
7 in
Product Weight
2.34 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Certifications
UL Listed
cUL Listed
Global Catalog
P036-015
Product Type
Extension cord

Product specifications

Input current -max
20 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Server
PDU
Network Switch
Router
UPS
Awg-Size
12
Cable Length
15 Foot
Number Of Conductors
3
Operating Humidity
10% to 85% RH, Non-Condensing
Outer Cable Diameter
11mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH, Non-Condensing
Wire Size (Awg) - Max
3.31
Cable Length Range
14 - 20ft (4 - 6M)
Cable Jacket Rating
VW-1
FT2
Cable Jacket Color
Black
Package Contents
P036-015 C19 to C20 Heavy-Duty Extension Cord, 15 ft. (4.6 m), Black
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C19
Voltage Rating
250 VAC
Connector group
C19
C20
Connector
IEC 320-C20
IEC 320-C19

Export product specification

Need product support?

Support from Eaton