Download document () of 20
We make what matters work*

P036-L10

Power Extension Cord, Locking C19 to C20 - Heavy-Duty, 20A, 100-250V, 12 AWG, 10 ft. (3.05 m), Black

  • Thick 12 AWG wire gauge manages high power levels required for larger equipment
  • Lifetime limited warranty (Worldwide)
  • 10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
  • Reliable replacement or upgrade from standard power cord provided by manufacturer
  • Locking C19 connector maintains secure link to avoid loss of power and costly downtime
  • Recommended for powering network devices that require heavy-gauge cabling

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a IEC-320-C20 plug on one end and a IEC-320-C19 - LOCKING receptacle on the other. It can also be used to extend an existing power connection. The 10 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P036-L10
UPC
037332218322
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.59 in
Product Weight
1.51 lb
Compliances
REACH
RoHS
Certifications
CSA certified
UL Listed
cUL Listed
Global Catalog
P036-L10
Product Type
Extension cord

Product specifications

Special features
Important NoteThis product is not available in the European Union. If you live in one of these countries, please contact us for further assistance.
Input current -max
20 Ampere
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 221°F (-20° to 105°C)
Device Compatibility
Server
UPS
Router
Network Switch
PDU
Awg-Size
12
Cable Length
10 Foot
Number Of Conductors
3
Operating Humidity
0% to 65% RH
Outer Cable Diameter
10.8mm
Power Cord Jacket Type
SJT
Storage Humidity Range
0% to 65% RH
Wire Size (Awg) - Max
3.31
Cable Length Range
9 - 14ft (2 - 4M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P036-L10 C20 to C19 Power Cable, Locking C19 Connector, 10-ft. (3.05 m), Black
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Locking Plug
Locking Power Cord
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C19 - LOCKING
Voltage Rating
100 - 250 VAC
Connector group
C19
C20
Connector
IEC 320-C20
IEC 320-C19 locking

Export product specification

Need product support?

Support from Eaton