Download document () of 20
We make what matters work*

P037-003-ABL

Power Cord, C14 to C21 - Heavy-Duty, 15A, 250V, 14 AWG, 3 ft., Blue

  • Recommended for powering switches, servers and other high-powered network devices
  • Lifetime limited warranty (Worldwide)
  • 15A C21/C14 connectors support temperatures up to 221°F (105°C) frequent in rack enclosures
  • 3 ft. length allows flexibility in mounting devices in a rack while avoiding cable clutter
  • Blue cable jacket allows quick identification of devices in a crowded rack enclosure
  • Thick 14 AWG wire manages high power levels required for larger equipment

Power Cord Connects Equipment for Home or Office Use
This power cable features a IEC-320-C14 connector on one end and a IEC-320-C21 connector on the other. The 3 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Blue Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Blue PVC jacket with fully molded VW-1
FT2 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P037-003-ABL
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.9 in
Product Weight
0.46 lb
Warranty
Limited lifetime
Compliances
WEEE Directive
Certifications
cUL Listed
UL Listed
Global Catalog
P037-003-ABL
Product Type
Power cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 221°F (-20° to 105°C)
Device Compatibility
PDU
Server
UPS
Computer
Awg-Size
12
Cable Length
3 Foot
Number Of Conductors
3
Operating Humidity
10% TO 65% RH, NON-CONDENSING
Outer Cable Diameter
11mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% TO 65% RH, NON-CONDENSING
Wire Size (Awg) - Max
3.31
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
FT2
Cable Jacket Color
Blue
Package Contents
P037-003-ABL Power Cord, C14 to C21, 3 ft. (0.9 m), Blue
Connector Color
Blue
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Blue
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C21
Voltage Rating
250 VAC
Connector group
C13
Connector
IEC 320-C14

Export product specification

Need product support?

Support from Eaton