Download document () of 20
We make what matters work*

P037-2P5-ABL

Power Cord, C14 to C21 - Heavy-Duty, 15A, 250V, 14 AWG, 2.5 ft., Blue

  • 15A C21/C14 connectors support temperatures up to 221°F (105°C) frequent in rack enclosures
  • Blue cable jacket allows quick identification of devices in a crowded rack enclosure
  • Lifetime limited warranty (Worldwide)
  • Recommended for powering switches, servers and other high-powered network devices
  • Thick 14 AWG wire manages high power levels required for larger equipment
  • 2.5 ft. length allows flexibility in mounting devices in a rack while avoiding cable clutter

Power Cord Connects Equipment for Home or Office Use
This power cable features a IEC-320-C14 connector on one end and a IEC-320-C21 connector on the other. The 2.5 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Blue Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Blue PVC jacket with fully molded VW-1
FT2 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P037-2P5-ABL
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.9 in
Product Weight
0.41 lb
Warranty
Limited lifetime
Compliances
WEEE Directive
Certifications
cUL Listed
UL Listed
Global Catalog
P037-2P5-ABL
Product Type
Power cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 221°F (-20° to 105°C)
Device Compatibility
UPS
Server
PDU
Computer
Awg-Size
14
Cable Length
2.5 Foot
Number Of Conductors
3
Operating Humidity
10% TO 65% RH, NON-CONDENSING
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% TO 65% RH, NON-CONDENSING
Wire Size (Awg) - Max
2.08
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
FT2
Cable Jacket Color
Blue
Package Contents
P037-2P5-ABL Power Cord, C14 to C21, 2.5 ft. (0.76 m), Blue
Connector Color
Blue
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Blue
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C21
Voltage Rating
250 VAC
Connector group
C13
Connector
IEC 320-C14

Export product specification

Need product support?

Support from Eaton