Download document () of 20
We make what matters work*

P041-014

Power Extension Cord, NEMA L6-30P to NEMA L6-30R - Heavy-Duty, 30A, 250V, 10 AWG, 14 ft. (4.27 m), Black

  • Recommended for powering PDUs, UPS systems and other heavy-duty devices
  • Heavy-duty cable replaces or upgrades standard power cord provided by manufacturer
  • Thick 10 AWG wire gauge manages high power levels required for larger equipment
  • Locking connectors maintain secure link to avoid loss of power and costly downtime
  • 14-ft. (4.27 m) length allows great flexibility in placing devices in relationship to AC outlet

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a NEMA L6-30P plug on one end and a NEMA L6-30R receptacle on the other. It can also be used to extend an existing power connection. The 14 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P041-014
UPC
037332205650
Product Length/Depth
14.1 in
Product Height
0.5 in
Product Width
11.8 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P041-014
Product Type
Extension cord

Product specifications

Input current -max
30 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Server
Network Switch
Router
UPS
PDU
Awg-Size
10
Cable Length
14 Foot
Number Of Conductors
3
Operating Humidity
20% to 70% RH
Outer Cable Diameter
15mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
5.26
Cable Length Range
9 - 14ft (2 - 4M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P041-014 L6-30P to L6-30R Heavy-Duty Extension Cord, 14-ft. (4.27 m), Black
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Locking Plug
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
NEMA L6-30P
SideB Connector1
NEMA L6-30R
Voltage Rating
100 - 250 VAC
Connector group
L6-30R
L6-30P
Connector
NEMA L6-30P
NEMA L6-30R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton