Download document () of 20
We make what matters work*

P046-006-LL

Power Extension Cord, NEMA L5-20P to NEMA L5-20R- Heavy-Duty, 20A, 125V, 12 AWG, 6 ft. (1.83 m), Black, Locking Connectors

  • Recommended for powering computers, servers and other network devices
  • Heavy-duty cord replaces or upgrades standard power cord provided by manufacturer
  • Lifetime limited warranty (Worldwide)
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • Locking connectors maintain secure link to avoid loss of power and costly downtime
  • Thick 12 AWG wire gauge manages high power levels required for larger equipment

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a NEMA L5-20P plug on one end and a NEMA L5-20R receptacle on the other. It can also be used to extend an existing power connection. The 6 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P046-006-LL
UPC
037332190956
Product Length/Depth
0.5 in
Product Height
14.17 in
Product Width
11.8 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P046-006-LL
Product Type
Extension cord

Product specifications

Input current -max
20 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Monitor/HDTV
Server
UPS
Computer
PDU
Awg-Size
12
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
11mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
3.31
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P046-006-LL L5-20P to L5-20R Heavy-Duty Extension Cord, 6-ft. (1.83 m), Black, Locking Connectors
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Locking Plug
Locking Power Cord
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
NEMA L5-20P
SideB Connector1
NEMA L5-20R
Voltage Rating
125 VAC
Connector group
L5-20P
L5-20R
Connector
NEMA L5-20R
NEMA L5-20P

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton