Download document () of 20
We make what matters work*

P047-03M-EU

Power cable, C14 to C19, H05VV-F, 15A, 3M

  • 3-meter length allows flexibility in placing devices in relationship to AC outlet
  • Lifetime limited warranty (Worldwide)
  • Recommended for powering computers, servers, drives and other network devices
  • VDE-compliant H05VV-F jacket allows use in European IT applications
  • Ideal replacement for a worn-out or missing power cord

Power Cord Connects Equipment for Home or Office Use
This power cable features a IEC-320-C14 connector on one end and a IEC-320-C19 connector on the other. The 9.8 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded H05VV-F ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P047-03M-EU
UPC
037332281050
Product Length/Depth
0.5 in
Product Height
10.98 in
Product Width
7 in
Product Weight
0.73 lb
Warranty
Limited lifetime
Compliances
REACH
UKCA
RoHS
CE Marked
Global Catalog
P047-03M-EU
Product Type
Power cord

Product specifications

Type
Power Extension Cord
Power Cord Color
Black
Input current -max
10 Ampere
Operating temperature range
5° to 158° F (-15° to 70° C)
Relative humidity
10 ~ 65% RH, Non-Condensing
Storage temperature
5° to 140° F (-15° to 60° C)
Device Compatibility
Server
UPS
PDU
Awg-Size
16
Cable Length
9.8 Foot
Number Of Conductors
3
Operating Humidity
20% TO 80% RH, NON-CONDENSING
Outer Cable Diameter
8.2 mm
Power Cord Jacket Type
H05VV-F
Storage Humidity Range
20% TO 80% RH, NON-CONDENSING
Wire Size (Awg) - Max
1.5
Conductor Gauge
48/0.2AS
Cable Length Range
9 - 14ft (2 - 4M)
Cable Jacket Rating
H05VV-F
Cable Jacket Color
Black
Package Contents
P047-03M-EU C14 to C19 Power Cable, 3 m (9.8 ft.), Black
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C19
Voltage Rating
100 - 250 VAC
Connector group
C19
C13
Connector
IEC 320-C19
IEC 320-C14

Export product specification

Need product support?

Support from Eaton