Download document () of 20
We make what matters work*

P049-006-GY-HG

Hospital-Grade Power Cord, NEMA 5-20P to C19 - Heavy-Duty, Green Dot, 20A, 125V, 12 AWG, 6 ft. (1.83 m), Gray

  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • Hospital-grade power cord replaces or upgrades power cord provided by manufacturer
  • Color-coded gray for fast, easy identification in a crowded PDU, UPS or surge protector
  • Thick 12 AWG wire gauge manages high power levels required for larger equipment
  • Recommended for connecting devices to power outlets outside patient-care vicinities

Hospital-Grade Power Cord Is a Safe Solution for Medical Facilities
This hospital-grade power cable is designed for computers, mobile carts, printers, scanners, monitors and other compatible hospital equipment within a healthcare facility. It features a “green dot” C13 end for connecting to a device and a “green dot” NEMA 5-20P-HG plug for connecting to a hospital-grade AC power source located outside patient care vicinities. The 6 Foot length helps reduce cable clutter and minimize the risk of tripping.

Designed and Tested to Strict Hospital-Grade Standards
This cord is tested to ANSI/UL 62 and 817 standards, as well as CAN/CSA C22.2 no. 21 and 49 standards, ensuring it’s a dependable power solution for hospital environments.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P049-006-GY-HG
UPC
037332224910
Product Length/Depth
13 in
Product Height
1 in
Product Width
9 in
Product Weight
0.001 lb
Compliances
RoHS
REACH
Certifications
CSA certified
cUL Listed
UL Listed
Global Catalog
P049-006-GY-HG
Product Type
Power cord

Product specifications

Input current -max
20 Ampere
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 221°F (-20° to 105°C)
Device Compatibility
Printer
Computer
Monitor/HDTV
UPS
PDU
Server
Mobile Cart
Awg-Size
12
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
0% to 65% RH
Outer Cable Diameter
1mm
Power Cord Jacket Type
SJT
Storage Humidity Range
0% to 65% RH
Wire Size (Awg) - Max
3.31
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Gray
Package Contents
P049-006-GY-HG Hospital-Grade Power Cord, NEMA 5-20P to C19, 6-ft. (1.83 m), Gray
Connector Color
Gray
Connector type
Power
Product Features
High Voltage
Hospital Grade
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Gray
SideA Connector1
NEMA 5-20P-HG
SideB Connector1
IEC-320-C19
Voltage Rating
125 VAC
Connector group
C19
5-20P
Connector
IEC 320-C19
NEMA 5-20P hospital grade

Export product specification

Need product support?

Support from Eaton