Download document () of 20
We make what matters work*

P049-006

Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 6 ft. (1.8 m), Black

  • Thick 12 AWG wire gauge manages high power levels required for larger equipment
  • Lifetime limited warranty (Worldwide)
  • 6 ft. length allows flexibility in placing devices in relationship to AC outlet
  • Heavy-duty cable replaces or upgrades standard power cord provided by manufacturer

Power Cord Connects Equipment for Home or Office Use
This power cable features a NEMA 5-20P connector on one end and a IEC-320-C19 connector on the other. The 6 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P049-006
UPC
037332266323
Product Length/Depth
0.5 in
Product Height
10.98 in
Product Width
7.01 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P049-006
Product Type
Power cord

Product specifications

Input current -max
20 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
UPS
Server
Network Switch
PDU
Router
Awg-Size
12
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
11mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
3.31
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P049-006 C19 to 5-20P Heavy-Duty Extension Cord, 6 ft. (1.8 m), Black
Connector Color
Black
Connector type
Power
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
NEMA 5-20P
SideB Connector1
IEC-320-C19
Voltage Rating
125 VAC
Connector group
C19
5-20P
Connector
NEMA 5-20P
IEC 320-C19

Export product specification

Need product support?

Support from Eaton