Download document () of 20
We make what matters work*
To be discontinued

P050-008

EU Computer Power Cord , C19 to Schuko - 16A, 250V, 16 AWG, 8 ft. (2.43 m), Black

Power Cord Connects Equipment for Home or Office Use
This power cable features a CEE 7/7 SCHUKO PLUG connector on one end and a IEC-320-C19 connector on the other. The 8 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded H05VV-F ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P050-008
UPC
037332141989
Product Length/Depth
12.5 in
Product Height
0.5 in
Product Width
8.9 in
Product Weight
0.5 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P050-008
Product Type
Power cord

Product specifications

Operating temperature range
23° to 140°F (-5° to 60°C)
Storage temperature
-4° to 176°F (-20° to 80°C)
Cable Length
8 Foot
Number Of Conductors
2
Operating Humidity
0% to 90% RH, Non-Condensing
Outer Cable Diameter
8.2mm
Power Cord Jacket Type
H05VV-F
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Rating
H05VV-F
Cable Jacket Color
Black
Package Contents
P050-008 C19 to Schuko, EU Power Cord, 8-ft. (2.43 m), Black
Plug Color

Black
SideA Connector1
CEE 7/7 SCHUKO PLUG
SideB Connector1
IEC-320-C19
Voltage Rating
250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton