Download document () of 20
We make what matters work*
To be discontinued

P052-008

UK Computer Power Cord, C19 to BS1363, 13A, 250V, 16 AWG, 8 ft. (2.43 m), Black

  • Recommended for powering switches and other network devices
  • UK power cable is ideal replacement for worn-out or missing cord
  • 8-ft. (2.43 m) length allows you greater freedom in placing devices away from outlet
  • BS 1363 plug connects to AC power; C19 plug connects to device's C20 inlet

Power Cord Connects Equipment for Home or Office Use
This power cable features a BS1363 UK PLUG connector on one end and a IEC-320-C19 connector on the other. The 8 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P052-008
UPC
037332141996
Product Length/Depth
6.9 in
Product Height
0.25 in
Product Width
5.7 in
Product Weight
0.6 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P052-008
Product Type
Power cord

Product specifications

Operating temperature range
14° to 140°F (-10° to 60°C)
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
Server
UPS
Router
PDU
Network Switch
Awg-Size
16
Cable Length
8 Foot
Number Of Conductors
3
Operating Humidity
35% to 85% RH, Non-Condensing
Outer Cable Diameter
8.4mm
Power Cord Jacket Type
SJT
Storage Humidity Range
35% to 85% RH, Non-Condensing
Wire Size (Awg) - Max
1.29
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P052-008 UK Power Cable with BS 1363 Plug, 8-ft. (2.43 m), Black
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
BS1363 UK PLUG
SideB Connector1
IEC-320-C19
Voltage Rating
250 VAC
Connector group
C19
UK plug
Connector
BS1363-UK plug
IEC 320-C19

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton