Download document () of 20
We make what matters work*
To be discontinued

P054-006

European Computer Power Cord, C13 to Schuko, 10A, 250V, 17 AWG, 6 ft. (1.83 m), Black

Power Cord Connects Equipment for Home or Office Use
This power cable features a CEE 7/7 SCHUKO PLUG connector on one end and a IEC-320-C13 connector on the other. The 6 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded
VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P054-006
UPC
037332145574
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.9 in
Product Weight
0.5 lb
Compliances
RoHS
REACH
Certifications
CSA certified
cUL Listed
UL Listed
Global Catalog
P054-006
Product Type
Power cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
6.8mm
Power Cord Jacket Type
H05VV-F
Storage Humidity Range
10% to 65% RH
Cable Jacket Rating

VW-1
Cable Jacket Color
Black
Package Contents
P054-006 C13 to Schuko, European Computer Power Cord, 6 ft. (1.8 m), Black
Plug Color

Black
SideA Connector1
CEE 7/7 SCHUKO PLUG
SideB Connector1
IEC-320-C13
Voltage Rating
250 VAC

Export product specification

Compliance information

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton