Download document () of 20
We make what matters work*
To be discontinued

P056-006-10A

UK Computer Power Cord, BS1363 to C13 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black

Power Cord Connects Equipment for Home or Office Use
This power cable features a BS1363 UK PLUG connector on one end and a IEC-320-C13 connector on the other. The 6 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded
VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P056-006-10A
UPC
037332190796
Product Length/Depth
0.5 in
Product Height
7.09 in
Product Width
7.87 in
Product Weight
0.3 lb
Compliances
RoHS
REACH
Certifications
UL Listed
cUL Listed
CSA certified
Global Catalog
P056-006-10A
Product Type
Power cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
6.8mm
Power Cord Jacket Type
H05VV-F
Storage Humidity Range
10% to 65% RH
Cable Jacket Rating

VW-1
Cable Jacket Color
Black
Package Contents
P056-006-10A BS1363 to C13, UK IEC Power Cable, 6 ft. (1.8 m), Black
Plug Color

Black
SideA Connector1
BS1363 UK PLUG
SideB Connector1
IEC-320-C13
Voltage Rating
250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton