Download document () of 20
We make what matters work*
To be discontinued

P058-006

European Computer Power Cord, C5 to Schuko, 2.5A, 250V, 16 AWG, 6 ft. (1.83 m), Black

  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • EU power cable recommended for powering notebooks and laptops with C6 inlets
  • Ideal replacement for a worn-out or missing laptop adapter power cable

Power Cord Connects Equipment for Home or Office Use
This power cable features a CEE 7/7 SCHUKO PLUG connector on one end and a IEC-320-C5 connector on the other. The 6 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P058-006
UPC
037332153647
Product Length/Depth
0.5 in
Product Height
9.5 in
Product Width
7.1 in
Product Weight
0.43 lb
Compliances
RoHS
REACH
Certifications
UL Listed
CSA certified
cUL Listed
Global Catalog
P058-006
Product Type
Power cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Laptop
UPS
Computer
PDU
Awg-Size
18
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
6.8mm
Power Cord Jacket Type
H05VV-F
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
0.82
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P058-006 C5 to Schuko, European Computer Power Cord, 6 ft. (1.8 m), Black
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
CEE 7/7 SCHUKO PLUG
SideB Connector1
IEC-320-C5
Voltage Rating
250 VAC
Connector group
Schuko
C5
Connector
IEC 320-C5
CEE 7/7 Schuko plug

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton