Download document () of 20
We make what matters work*

P060-02M-UK

Power cable, BS1363 to C5, 2.5A w/ 3A fuse, H05VV-F, 2M

  • Lifetime limited warranty (Worldwide)
  • VDE-compliant H03VV-F jacket allows use in European IT applications
  • Ideal replacement for a worn-out or missing laptop adapter power cable
  • Recommended for powering notebook computers and laptops with C6 inlets

Power Cord Connects Equipment for Home or Office Use
This power cable features a BS1363 UK PLUG connector on one end and a IEC-320-C5 connector on the other. The 6.56 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded H03VV-F ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P060-02M-UK
UPC
037332281081
Product Length/Depth
11 in
Product Height
2 in
Product Width
7 in
Product Weight
0.47 lb
Warranty
Limited lifetime
Compliances
RoHS
UKCA
CE Marked
REACH
Global Catalog
P060-02M-UK
Product Type
Power cord

Product specifications

Type
Computer Power Cord
Power Cord Color
Black
Input current -max
2.5 Ampere
Operating temperature range
5° to 158°F (-15° to 70°C)
Storage temperature
5° to 140°F (-15° to 60°C)
Device Compatibility
Laptop
Monitor/HDTV
Awg-Size
18
Cable Length
6.56 Foot
Number Of Conductors
3
Operating Humidity
20% TO 80% RH, NON-CONDENSING
Outer Cable Diameter
5.9 mm
Power Cord Jacket Type
H03VV-F
Storage Humidity Range
20% TO 80% RH, NON-CONDENSING
Wire Size (Awg) - Max
0.75
Conductor Gauge
24/0.20AS
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
H03VV-F
Cable Jacket Color
Black
Package Contents
P060-02M-UK C5 to BS 1363 Computer Power Cable, 6 ft. (1.8 m), Black
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Black
SideA Connector1
BS1363 UK PLUG
SideB Connector1
IEC-320-C5
Voltage Rating
250 VAC
Connector group
C5
UK plug
Connector
IEC 320-C5
BS1363-UK plug

Export product specification

Need product support?

Support from Eaton