Download document () of 20
We make what matters work*

P116-006-HDMI-A

VGA to HDMI Adapter Cable with Audio and USB Power (M/M), 1080p 60 Hz, 6 ft. (1.8 m)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
P116-006-HDMI-A
UPC
037332203342
Product Length/Depth
9 in
Product Height
0.5 in
Product Width
7 in
Product Weight
0.5 lb
Warranty
2 year limited
Compliances
RoHS
Global Catalog
P116-006-HDMI-A
Product Type
Video adapter

Product specifications

Type
Passive Cable
Relative Humidity
10% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Color
Black
Connector type
Audio
USB/Thunderbolt/Lightning
Video
Package contents
P116-006-HDMI-A VGA + Audio to HDMI Adapter Cable (M/M), 6 ft.
Quick Start Guide
Product Highlights
2-year limited warranty (Worldwide)
Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
Saves money by eliminating need to update expensive equipment
Bus-powered via USB connection
Plug and play—no software or drivers to install
HDCP Specification
1.2
SideA Connector1
HDMI (MALE)
SideB Connector1
HD15 (MALE)
SideB Connector2
3.5MM (MALE)
SideB Connector3
USB A (MALE)
HD15 (MALE)
Technology
HDMI
VGA / SVGA
Stereo Audio
VGA/SVGA
Features
Flex Center
Connector group
3.5mm
HDMI
VGA
USB-A
Connector
3.5mm (male)
USB A (male)
HDMI (male)
HD15 (male)
Cable Length
6 Foot
Max Supported Video Resolution
1920 x 1200 (1080p)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Cable Type
Passive
Max Resolution
1080p
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.