Download document () of 20
We make what matters work*

P126-000

DVI to VGA Video Adapter (DVI-I to HD15 F/M)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
P126-000
UPC
037332096784
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.11 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
EN 55035
Global Catalog
P126-000
Product Type
Video adapter

Product specifications

Type
Video Adapter
Device Compatibility
Computer
Color
Black
Connector type
Video
Package contents
P126-000 DVI to VGA Adapter
Product Highlights
Converts a DVI-I or DVI-A Female Connector to a VGA (HD15) Male Connector or a VGA (HD15) Male connector to DVI-I or DVI-A Female Connector
Lifetime limited warranty (Worldwide)
VGA Male to DVI-I Female
SideA Connector1
DVI-I (FEMALE)
SideB Connector1
HD15 (MALE)
SideB Connector3
HD15 (MALE)
Technology
VGA / SVGA
DVI
VGA/SVGA
Connector group
DVI
VGA
Connector
DVI-I (female)
HD15 (male)
Cable Length
0 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.