Download document () of 20
We make what matters work*

P131-000

HDMI Male to VGA Female Adapter Video Converter

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P131-000
UPC
037332184818
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.03 lb
Warranty
3 year limited
Compliances
TAA Compliant
Global Catalog
P131-000
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Color
Blue
Black
Connector type
Video
Product Features
TAA Compliant
Package contents
P131-000 HDMI Male to VGA Female Adapter
Product Highlights
Molded 1-piece HDMI to VGA adapter ideal for digital signage and video presentations
Small enough to carry in a pocket or laptop bag for instant 1080p video anywhere
3-year limited warranty (Worldwide)
Plug-and-play operation allows you to set it up and begin using it immediately
Supports hi-def resolutions up to 1920 x 1200 (1080p) for crystal-clear video
SideA Connector1
HDMI (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector3
HD15 (FEMALE)
Technology
HDMI
VGA / SVGA
VGA/SVGA
Features
Flex Center
Connector group
VGA
HDMI
Connector
HD15 (female)
HDMI (male)
TAA Compliance
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.