Download document () of 20
We make what matters work*

P131-06N-MICROA

Micro HDMI to VGA Adapter Video Converter with Audio for Smartphones/Tablets/Ultrabooks, (M/F), 6-in. (15.24 cm)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P131-06N-MICROA
UPC
037332181015
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.13 lb
Compliances
RoHS
Global Catalog
P131-06N-MICROA
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Color
Black
Connector type
Audio
Video
Package contents
P131-06N-MICROA Micro HDMI Male to VGA Female Adapter Cable, 6-in. (15.24 cm)
Product Highlights
Supports VGA cabling up to 100-ft. (30.5 m), excellent for exhibiting digital signage
6-in. (15.24 cm) Micro HDMI to VGA cable recommended for giving video presentations
Plug-and-play operation allows you to set it up and begin using it immediately
Small enough to carry in a pocket or laptop bag for instant 1080p video anywhere
Supports HD resolutions up to 1920 x 1200 (1080p) for crystal-clear video
3-year limited warranty (Worldwide)
SideA Connector1
MICRO HDMI (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector2
3.5MM (FEMALE)
SideB Connector3
HD15 (FEMALE)
Technology
HDMI
Stereo Audio
VGA / SVGA
VGA/SVGA
Features
Flex Center
Connector group
Micro HDMI
3.5mm
VGA
Connector
3.5mm (female)
HD15 (female)
Micro HDMI (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.